11.9 Heap Allocation
The MPLAB XC-DSC compiler standard C library,
            libc.a, supports dynamic memory allocation functions
         such as malloc() and free(). Applications which utilize these functions must instruct the linker to
         reserve a portion of data memory for this purpose. The reserved memory is called a
         heap.
Applications can specify the heap size by using the --heap command option. For example:
xc-dsc-ld -o t.exe t1.o --heap=0x100
      While performing automatic heap allocation, the linker allocates the heap from unused data memory. The heap size is always specified by the programmer. In contrast, the linker sets the stack size to a maximum value, utilizing all remaining data memory.
As an alternative to automatic heap allocation, the heap may be allocated directly with a user-defined section in assembly source code. For example:
.section my_heap, heap
.space 0x100
      The location and size of the heap are reported in the link map output file, under the heading Dynamic Memory Usage. If the requested size is not available, the linker reports an error.