11.12 Boot and Secure Segments
The linker supports boot, secure, and general segments as described in the “CodeGuard™ Security Reference Manual” (DS70000180). The security model which includes segment sizes and configuration options may be specified in multiple ways. The linker allocates memory according to this security model and supports independent linking of application segments.