8.1 Feature Set
Notable features of the linker include:
- Automatic or user-defined stack allocation
 - Supports DSC Program Space Visibility (PSV) window
 - Available for Windows® OS, Linux® OS and macOS®
 - Command Line Interface
 - Linker scripts for all DSC devices
 - Available for MPLAB® X IDE