5.2.1 .fillupper [value]
Define the upper byte (bits 16-23) to be used when this byte is skipped
due to alignment or data defining directives. If value is not specified, it is reset to the
default 0x00. Directives that may cause an upper byte to be filled are:
.align, .ascii, .asciz,
.byte, .double, .fill,
.fixed, .float, .hword,
.int, .long, .skip,
.space, .string and .word. The value
is persistent for a given code section, throughout the entire source file, and may be
changed to another value by issuing subsequent .fillupper directives.
See the 5.2.4 Section Example table.