5.6.2.7 .skip size[, fill] .space size[, fill]
Reserve size bytes. Each byte is filled
with the value fill.
fill is optional. If the value specified
for fill is larger than a byte, a warning is displayed
and the value is truncated to a byte. If not specified:
- In a data section, a value of
0x00is used to fill the skipped bytes. - In a code section, the last specified
.fillvalueis used to fill the lower two bytes of program memory and the last specified.fillupperis used to fill the upper program memory byte.