2.1 Feature Set
Notable features of the assembler include:
- Support for the entire DSC instruction set
- Support for fixed-point and floating-point data
- Support for ELF object format
- Available for Windows® OS, Linux® OS and macOS®
- Command Line Interface
- Rich Directive Set
- Flexible Macro Language