2.3 Input/Output Files
Standard assembler input and output files are listed below.
| Extension | Description |
|---|---|
| Input | |
| .s | Source File |
| Output | |
| .o | Object File |
| .lst | Listing File |
MPLAB XC-DSC Assembler does not generate error files, hex files, or symbol and debug files. The assembler is capable of creating a listing file and a relocatable object file (that may or may not contain debugging information). MPLAB XC-DSC Object Linker is used with the assembler to produce the final object files, map files and final executable file for debugging with MPLAB® X IDE.