3.4.7 --reorder [DD]

Re-order instructions to reduce NEOPs when possible. This optimization is unique to the dsPIC33A architecture and can reduce code size in some situations. When assembling for other architectures, this option is ignored.