3.4.3 -o
objfile
Name the object file output objfile. In
the absence of errors, there is always one object file output when you run the assembler.
By default, it has the name a.out. Use this option (which takes
exactly one filename) to give the object file a different name. Whatever the object file is
called, the assembler overwrites any existing file with the same name.