12.4.1 Compiler-Managed Access
With this option, the compiler generates additional instruction as needed
to save, set, and restore the PSV or EDS window page register. To specify compiler-managed
access, add the __psv__ access qualifier to the variable definition. For
example:
__psv__ const int __attribute__((space(psv))) table1[] =
{ 1, 2, 3, /* and so on */ };
The __psv__ access qualifier works with any variable
allocated in space(psv). It can be used an any DSC device, and directs the compiler to generate code
automatically for managing the PSV or EDS window page register.