9.7.3 --save-gld
Save preprocessed linker scripts.
By default the result of preprocessing is a temporary file. This option can be used to save the preprocessed linker script. A filename is automatically generated based on the linker script filename.