Voltage Conversion with SY75701/2/3/4/5

SY75701/3/4/5 are one-to-one, one-to-two, one-to-four, and two-to-eight LVCMOS (1.2V to 3.3V) to LVCMOS (1.2V to 1.8V) converters, respectively. SY75702 is two channels LVCMOS (1.2 to 1.8V) to LVCMOS (1.2V to 1.8V). The following figure shows the block diagrams of all devices in this family.

Figure . Block Diagrams for SY75701/2/3/4/5

SY75701/2/3 are available in a 1.2mm x 1.6mm VDFN package. SY75704/5 are available in a 3mm x 3mm VQFN package.

Figure . Use of Clock Voltage Conversion Buffers

These devices seamlessly perform voltage conversion while preserving signal integrity and duty-cycle with ultra-low additive jitter.