32.9.3 PWMxLDS
Name: | PWMxLDS |
Address: | 0x462,0x471,0x480 |
PWMx Auto-load Trigger Source Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LDS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – LDS[3:0] Auto-load Trigger Source Select
LDS | Source |
---|---|
1111 |
Auto-load Disabled |
1110 |
DMA4_Destination_Count_Done |
1101 |
DMA3_Destination_Count_Done |
1100 |
DMA2_Destination_Count_Done |
1011 |
DMA1_Destination_Count_Done |
1010 |
CLC8_OUT |
1001 |
CLC7_OUT |
1000 |
CLC6_OUT |
0111 |
CLC5_OUT |
0110 |
CLC4_OUT |
0101 |
CLC3_OUT |
0100 |
CLC2_OUT |
0011 |
CLC1_OUT |
0010 |
PWMIN1PPS |
0001 |
PWMIN0PPS |
0000 |
Auto-load Disabled |