27.13.3 TxCLK
Name: | TxCLK |
Address: | 0x317,0x328 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CS[4:0] Timer Clock Source Selection
CS | Clock Source | |
---|---|---|
Timer1 | Timer3 | |
11111 - 10101 |
Reserved | |
10100 |
CLC8_OUT | |
10011 |
CLC7_OUT | |
10010 |
CLC6_OUT | |
10001 |
CLC5_OUT | |
10000 |
CLC4_OUT | |
01111 |
CLC3_OUT | |
01110 |
CLC2_OUT | |
01101 |
CLC1_OUT | |
01100 |
TMR3_OUT | Reserved |
01011 |
Reserved | TMR1_OUT |
01010 |
TMR0_OUT | |
01001 |
CLKREF_OUT | |
01000 |
EXTOSC | |
00111 |
SOSC | |
00110 |
MFINTOSC (31.25 kHz) | |
00101 |
MFINTOSC (500 kHz) | |
00100 |
LFINTOSC | |
00011 |
HFINTOSC | |
00010 |
FOSC | |
00001 |
FOSC/4 | |
00000 |
Pin selected by T1CKIPPS | Pin selected by T3CKIPPS |
Reset States: |
|