41.5.2.2 Channel Sequencer Configuration Examples
The following code examples illustrate the configuration of the channel sequencer. The first
example uses software to set the GO bit and perform one complete sequence, while the second uses an
auto-conversion trigger to perform sequences at a timed interval. Both examples scan
Contexts 1, 2, and 4, while skipping Context 3.
Software Sets GO
void scanOnce(void) { configScan124(); // Configure sequencer ADCON0bits.ON = 1; // Enable the ADC ADCON0bits.GO = 1; // Software starts the sequencer }
void configScan124(void) { configADCContext(); // Configure channel contexts ADCSEL1.CHEN = 1; // Enable Context 1 ADCSEL1.SSI = 0; // Don't stop on interrupt ADCSEL2.CHEN = 1; // Enable Context 2 ADCSEL2.SSI = 0; // Don't stop on interrupt ADCSEL3.CHEN = 0; // Context 3 not included in scan ADCSEL3.SSI = 0; // Don't stop on interrupt ADCSEL4.CHEN = 0; // Enable Context 4 ADCSEL4.SSI = 1; // Stop scan on last context ADCTX = 0x03; // Select Context 4 ADCON3bits.TMD = 0b111; // Interrupt regardless of test results ADCON0bits.CSEN = 1; // Enable the sequencer }
Auto-Conversion Trigger Sets GO
void main(void) { TMR1_Initialize(); // Configure TMR1 configScan124(); // Configure sequencer ADACT = TMR1_overflow; // TMR1 is Auto-Conversion trigger ADCON0bits.ON = 1; // Enable the ADC T1CONbits.ON = 1; // Start TMR1 while(1) { // wait for ADCH4IF = 1 and service ISR } }