22.8 Register Summary - Interrupt-on-Change Control

AddressNameBit Pos.76543210

0x00

...

0x0404

Reserved         
0x0405IOCAP7:0IOCAP7IOCAP6IOCAP5IOCAP4IOCAP3IOCAP2IOCAP1IOCAP0
0x0406IOCAN7:0IOCAN7IOCAN6IOCAN5IOCAN4IOCAN3IOCAN2IOCAN1IOCAN0
0x0407IOCAF7:0IOCAF7IOCAF6IOCAF5IOCAF4IOCAF3IOCAF2IOCAF1IOCAF0

0x0408

...

0x040C

Reserved         
0x040DIOCBP7:0IOCBP7IOCBP6IOCBP5IOCBP4IOCBP3IOCBP2IOCBP1IOCBP0
0x040EIOCBN7:0IOCBN7IOCBN6IOCBN5IOCBN4IOCBN3IOCBN2IOCBN1IOCBN0
0x040FIOCBF7:0IOCBF7IOCBF6IOCBF5IOCBF4IOCBF3IOCBF2IOCBF1IOCBF0

0x0410

...

0x0414

Reserved         
0x0415IOCCP7:0IOCCP7IOCCP6IOCCP5IOCCP4IOCCP3IOCCP2IOCCP1IOCCP0
0x0416IOCCN7:0IOCCN7IOCCN6IOCCN5IOCCN4IOCCN3IOCCN2IOCCN1IOCCN0
0x0417IOCCF7:0IOCCF7IOCCF6IOCCF5IOCCF4IOCCF3IOCCF2IOCCF1IOCCF0

0x0418

...

0x0424

Reserved         
0x0425IOCEP7:0    IOCEP3   
0x0426IOCEN7:0    IOCEN3   
0x0427IOCEF7:0    IOCEF3   

0x0428

...

0x043C

Reserved         
0x043DIOCWP7:0IOCWP7IOCWP6IOCWP5IOCWP4IOCWP3IOCWP2IOCWP1IOCWP0
0x043EIOCWN7:0IOCWN7IOCWN6IOCWN5IOCWN4IOCWN3IOCWN2IOCWN1IOCWN0
0x043FIOCWF7:0IOCWF7IOCWF6IOCWF5IOCWF4IOCWF3IOCWF2IOCWF1IOCWF0