39.3 Register Definitions: FVR

Long bit name prefixes for the FVR peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bits Naming Conventions” chapter for more information.

Table 39-1. FVR Long Bit Name Prefixes
Peripheral Bit Name Prefix
FVR FVR