37.3.13.2 10-Bit Host Transmission
When address buffers are enabled (ABD =
0), I2CxADB1 is loaded with the
client high address, I2CxADB0 is loaded with the
client low address, and I2CxCNT is loaded with a
count value. Once software sets the Start (S) bit,
the MMA bit
is set, and hardware transmits the 10-bit client address. Upon the 8th falling SCL edge
of the transmitted address low byte, since TXBE =
1, the MDR and
I2CxTXIF bits are set, and hardware stretches the clock while the DMA loads I2CxTXB with
data. Once the DMA loads I2CxTXB, the TXBE, MDR and I2CxTXIF bits are cleared by
hardware, and the DMA waits for the next occurrence of I2CxTXIF being set. When address buffers are disabled (ABD =
1), software must load I2CxTXB with the client high
address to begin transmission. Once the client high address has been transmitted,
I2CxTXIF will be set, triggering the DMA to load I2CxTXB with client low address. Once
the DMA loads I2CxTXB with the client low address, the TXBE,
MDR and
I2CxTXIF bits are cleared by hardware, and the DMA waits for the next occurrence of
I2CxTXIF being set.