37.3.13.4 7-Bit Client Transmission
In 7-bit Client Transmission mode, the state of ABD is ignored.
If the client receives the matching 7-bit address and TXBE is set,
I2CxTXIF is set by hardware, triggering the DMA to load data into I2CxTXB. Once the data are
transmitted from I2CxTXB, I2CxTXIF is set by hardware, triggering the DMA to once again load
I2CxTXB with data. The DMA will continue to load data into I2CxTXB until I2CxCNT reaches a zero value. Once
I2CxCNT reaches zero and the data are transmitted from I2CxTXB, I2CxTXIF will not be set, and
the DMA will stop loading data.