37.5.11 I2CxBAUD
| Name: | I2CxBAUD |
| Address: | 0x029D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BAUD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BAUD[7:0] Baud Rate Prescaler Selection
| Value | Description |
|---|---|
| n | Prescaled I2C Clock Frequency (FPRECLK) = |