37.5.10 I2CxCLK
| Name: | I2CxCLK |
| Address: | 0x029E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CLK[4:0] I2C Clock Selection
| CLK | Selection |
|---|---|
11111 - 10011 | Reserved |
10010 | CLC8_out |
10001 | CLC7_out |
10000 | CLC6_out |
01111 | CLC5_out |
01110 | CLC4_out |
01101 | CLC3_out |
01100 | CLC2_out |
01011 | CLC1_out |
01010 | TU16B_OUT |
01001 | TU16A_OUT |
01000 | TMR4_Postscaler_OUT |
00111 | TMR2_Postscaler_OUT |
00110 | TMR0_OUT |
00101 | EXTOSC |
00100 | Clock Reference output |
00011 | MFINTOSC (500 kHz) |
00010 | HFINTOSC |
00001 | FOSC |
00000 | FOSC/4 |