1.3.3 FVR Output Voltage May Be Higher Than Specified in the Data Sheet

At temperatures below -20°C, the output voltage for the FVR may be greater than the levels specified in the data sheet. This applies to all three gain amplifier settings (1X, 2X, 4X). The affected parameter numbers found in the data sheet are:
  • FVR01 (1X gain setting)
  • FVR02 (2X gain setting)
  • FVR03 (4X gain setting)

Work around

None.

Affected Silicon Revisions

A1A2A3A4
XXXX