1.3.1 VDDMIN Specifications Changed for LF Devices Only

The VDD Min. Supply Voltage Parameter (D002) has changed to 2.3V when FOSC ≤ 16 MHz and the ambient temperature (TA) is -40°C ≤ TA ≤ =25°C as shown in the table below.

PIC16LF18326/18346Standard Operating Conditions (Unless Otherwise Stated)
Param. No.Sym.CharacteristicMin.Typ. ✝Max.UnitsConditions
D002VDD1.83.6VFOSC ≤ 16 MHz, +25°C < TA ≤ +125°C
D002VDD2.33.6VFOSC ≤ 16 MHz, -40°C ≤ TA ≤ +25°C
2.53.6V

Work around

None.

Affected Silicon Revisions

A1A2A3A4
XXXX