1.3.2 ADC Offset Error Specification Change

The maximum value for ADC parameter AD04 (ADC Offset Error) has changed to ±3.0 LSb, as shown in the table below.

Standard Operating Conditions (Unless Otherwise Stated)

VDD = 3.0V, TA = 25°C

Param. No.Sym.CharacteristicMin.Typ. ✝Max.UnitsConditions
AD04EOFFOffset Error0.5±3.0LSbADCREF+ = 3.0V, ADCREF- = 0V

Work around

None.

Affected Silicon Revisions

A1A2A3A4
XXXX