6.1.7.2 Setting up AT91Bootstrap Loader
To load the application binary onto the target device, the user needs to use at91bootstrap loader. Refer to the at91bootstrap loader documentation for details on how to configure, build and run bootstrap loader project and use it to bootstrap the application binaries.