3.3 Pin Details of WINCS02 Module

Table 3-2. mikroBUS Socket Pinout Details (J204)
Pin Number J204 Pin on mikroBUS HeaderPin Description of mikroBUS HeaderPin on WINC02PC Module(1)
1ANAnalog input—
2RSTResetPin 4, MCLR
3CSSPI chip selectPin 16, SPI_CS
4SCKSPI clockPin 18, SPI_SCK
5MISOSPI host input client outputPin 17, SPI_SDO
6MOSISPI host input client inputPin 15, SPI_SDI
7+3.3V3.3V power+3.3V from host MCU socket
8GNDGroundGND
Table 3-3. mikroBUS Socket Pinout Details (J205)
Pin Number J205Pin on mikroBUS HeaderPin Description of mikroBUS HeaderPin on WINC02PC Module(1)
1PWMPWM outputPin 11, Reserved
2INTHardware interruptPin 13, IRQ/INTOUT
3TXUART transmitPin 14, UART1_TX
4RXUART receivePin 19, UART1_RX
5SCLI2C ClockPin 2, I2C_SCL
6SDAI2C DataPin 3, I2C_SDA
7+5V5V powerNC
8GNDGroundGND