3.1 Features
The key features of the WINCS02 Add On Board are as follows:
- WINCS02PC Low-Power 2.4 GHz IEEE® 802.11b/g/n-compliant Wi-Fi® Module
- Host Companion Mode Using mikroBUS Socket
- Exposes Microchip Trust&Go CryptoAuthentication IC through mikroBUS Interface for Secure Applications
- LED for Power Status Indication
- Hardware Support for Three-Wire PTA Interface to Support Bluetooth® Co-Existence