6.1.9.4 Running the Application
- Build and program the generated code into the hardware using MPLABX IDE
- Open the Terminal application \(Ex.:Tera term\) on the computer
Connect to the "USB-FTDI" COM port and configure the serial settings as follows:
- Baud : 115200
- Data : 8 Bits
- Parity : None
- Stop : 1 Bit
- Flow Control : None
- When the board is booting up, it
enable softAP (SSID:microchip-SoftAP, password: password) and show below log:
Figure 6-51. boot_up_log - On the PC, connect to the access
point using the network name "microchip-SoftAP".
Figure 6-52. pc_connect_ap - Enter "password" for the passphrase/password
- On the PC open a browser then connect
to the access point using the address: http://192.168.1.1
Figure 6-53. browser_access_webpage - Confirm on the browser the page shown
below is displayed.