6.1.9.1 Downloading and Building the Application

To clone or download this application from Github, go to the main page of this repository and then click Clone button to clone this.

Path of the application within the repository is apps/wifi_softap/firmware/wifi_ap_sam9x75_wincs02.X/

To build the application, refer to the following table and open the project using its IDE.
Project NameDescription
wifi_ap_sam9x75_curiosity_wincs02.X

MPLABX project for [SAM9X75 CURIOSITY DEVELOPMENT BOARD]