4 RNBD350 Add On Board Out-of-Box Demo
The RNBD350PE Module provides the control interface based on ASCII commands sent over UART. Using the on-board USB-to-UART converter, MCP2200, users can quickly get started with the board and evaluate the Bluetooth Low Energy connectivity capability of the wireless module with minimal effort.
For more details for the Out-of-Box (OOB) demo and demo guide, refer to the RNBD350 Bluetooth Low Energy Module User’s Guide (DS50003684).