Jump to main content
Features
- RNBD350PE
Bluetooth® Low Energy RF Module
- USB or Host Board-Powered at 3.3V Power Supply
- Host Control Interface Over UART
- USB-to-UART Converter with MCP2200 Enables Fast Evaluation with No External Hardware Requirement
- mikroBUS™ Add On Bus
Standard, Enables Support with Host Boards with mikroBUS Socket
- User LEDs for Status/Event Indication
- Power LED (Green)
- PTA Header to Support Bluetooth Low Energy Wi-Fi® Co-Existence Applications
- Fully supported by MPLAB® X Tools and MPLAB Harmony v3 with Example Applications