The RNBD350 Add On Board contains an RNBD350PE Module. The signals required for control interface and other status/event
indicators are connected to the on-board features of the Add On Board for flexibility and
rapid prototyping.Figure 2-1. RNBD350 Add On Board (EV65D15A) – Top View
Figure 2-2. RNBD350 Add On Board (EV65D15A) – Bottom View