This chapter describes the hardware features of the RNBD350 Add On Board.Figure 3-1. RNBD350 Add On Board Block Diagram
Note:
Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the RNBD350 Add On Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.
Table 3-1. Microchip Components Used in RNBD350 Add On Board
S.No.
Designator
Manufacturer Part Number
Description
1
U1
RNBD350PE-I100
Module RNBD350PE-I100
2
U2
MCP2200-I/MQ
Microchip interface USB UART MCP2200-I/MQ QFN-20
3
U3
MCP1727T-ADJE/MF
Microchip analog LDO 0.8-5V MCP1727T-ADJE/MF DFN-8