12-bit Grayscale Mode

ISI_DATA[11:0] is the physical interface to the ISI. These bits are sampled and written to memory.

When 12-bit Grayscale mode is enabled, two memory formats are supported:

ISI_CFG2.GS_MODE = 0: two pixels per word

ISI_CFG2.GS_MODE = 1: one pixel per word

The following tables illustrate the Grayscale memory mapping configuration for 12-bit data for both formats.
Table 5-91. ISI_CFG2.GS_MODE = 0 (two pixels per word), with ISI_CFG1.GRAYLE = 0
Bit3130292827262524
Pixel 0 [11:4]
Bit2322212019181716
Pixel 0 [3:0]––––
Bit15141312111098
Pixel 1 [11:4]
Bit76543210
Pixel 1 [3:0]––––
Table 5-92. ISI_CFG2.GS_MODE = 0 (two pixels per word), with ISI_CFG1.GRAYLE = 1
Bit3130292827262524
Pixel 1 [11:4]
Bit2322212019181716
Pixel 1 [3:0]––––
Bit15141312111098
Pixel 0 [11:4]
Bit76543210
Pixel 0 [3:0]––––
Table 5-93. ISI_CFG2.GS_MODE = 1 (one pixel per word)
Bit3130292827262524
Pixel 0 [11:4]
Bit2322212019181716
Pixel 0 [3:0]––––
Bit15141312111098
––––––––
Bit76543210
––––––––