4.8.6.23 RTC Tamper Mode Register

Name: RTC_TMR
Offset: 0x58
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TRLOCK        
Access W 
Reset 0 
Bit 2322212019181716 
 POL7POL6POL5POL4POL3POL2POL1POL0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EN7EN6EN5EN4EN3EN2EN1EN0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – TRLOCK Tamper Registers Lock (Write-once, cleared by VDDCORE reset)

ValueNameDescription
0 UNLOCKED RTC_TMR and RTC_TDPR can be written.
1 LOCKED RTC_TMR and RTC_TDPR cannot be written until the next VDDCORE domain reset.

Bits 16, 17, 18, 19, 20, 21, 22, 23 – POLx WKUPx+1 Polarity

ValueNameDescription
0 LOW If the source of tamper remains low for a debounce period, a tamper event is generated.
1 HIGH If the source of tamper remains high for a debounce period, a tamper event is generated.

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ENx WKUPx+1 Tamper Source Enable

ValueNameDescription
0 DISABLE WKUP pin index x+1 is not enabled as a source of tamper.
1 ENABLE WKUP pin index x+1 is enabled as a source of tamper.