4.8.6.24 RTC Tamper Debounce Period Register

Name: RTC_TDPR
Offset: 0x5C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SELP7SELP6SELP5SELP4SELP3SELP2SELP1SELP0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PERB[3:0]PERA[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22, 23 – SELPx WKUPx+1 Debounce Period Selection

ValueNameDescription
0 SEL_PA WKUP pin index x+1 is debounced with PERA period.
1 SEL_PB WKUP pin index x+1 is debounced with PERB period.

Bits 7:4 – PERB[3:0] Debounce Period B

ValueNameDescription
0 MD_SLCK_2 The source of tamper must remain active for at least 2 monitoring domain slow clock cycles to generate a tamper event.
1 MD_SLCK_4 The source of tamper must remain active for at least 4 monitoring domain slow clock cycles to generate a tamper event.
2 MD_SLCK_8 The source of tamper must remain active for at least 8 monitoring domain slow clock cycles to generate a tamper event.
3 MD_SLCK_16 The source of tamper must remain active for at least 16 monitoring domain slow clock cycles to generate a tamper event.
4 MD_SLCK_32 The source of tamper must remain active for at least 32 monitoring domain slow clock cycles to generate a tamper event.
5 MD_SLCK_64 The source of tamper must remain active for at least 64 monitoring domain slow clock cycles to generate a tamper event.
6 MD_SLCK_128 The source of tamper must remain active for at least 128 monitoring domain slow clock cycles to generate a tamper event.
7 MD_SLCK_256 The source of tamper must remain active for at least 256 monitoring domain slow clock cycles to generate a tamper event.

Bits 3:0 – PERA[3:0] Debounce Period A

ValueNameDescription
0 MD_SLCK_2 The source of tamper must remain active for at least 2 monitoring domain slow clock cycles to generate a tamper event.
1 MD_SLCK_4 The source of tamper must remain active for at least 4 monitoring domain slow clock cycles to generate a tamper event.
2 MD_SLCK_8 The source of tamper must remain active for at least 8 monitoring domain slow clock cycles to generate a tamper event.
3 MD_SLCK_16 The source of tamper must remain active for at least 16 monitoring domain slow clock cycles to generate a tamper event.
4 MD_SLCK_32 The source of tamper must remain active for at least 32 monitoring domain slow clock cycles to generate a tamper event.
5 MD_SLCK_64 The source of tamper must remain active for at least 64 monitoring domain slow clock cycles to generate a tamper event.
6 MD_SLCK_128 The source of tamper must remain active for at least 128 monitoring domain slow clock cycles to generate a tamper event.
7 MD_SLCK_256 The source of tamper must remain active for at least 256 monitoring domain slow clock cycles to generate a tamper event.