4.8.6.22 RTC TimeStamp Source Register

This register is cleared after read and the read access also performs a clear on RTC_TSTRx and RTC_TSDRx.

The following configuration values are valid for all listed bit names of this register:

0: No alarm generated since the last clear.

1: An alarm has been generated by the corresponding monitor since the last clear.

Name: RTC_TSSRx
Offset: 0xB8 + x*0x0C [x=0..1]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 DET7DET6DET5DET4DET3DET2DET1DET0 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 16, 17, 18, 19, 20, 21, 22, 23 – DETx Tamper Detection on VDDCORE WKUP[8:1] (cleared on read)