2.4.9.15 XDMAC Global Channel Software Request Register

Name: XDMAC_GSWR
Offset: 0x38
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SWREQ15SWREQ14SWREQ13SWREQ12SWREQ11SWREQ10SWREQ9SWREQ8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 SWREQ7SWREQ6SWREQ5SWREQ4SWREQ3SWREQ2SWREQ1SWREQ0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – SWREQx XDMAC Channel x Software Request

ValueDescription
0

No effect.

1

Requests a DMA transfer for channel x.