2.4.9.17 XDMAC Global Channel Software Flush Request Register

Name: XDMAC_GSWF
Offset: 0x40
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SWF15SWF14SWF13SWF12SWF11SWF10SWF9SWF8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 SWF7SWF6SWF5SWF4SWF3SWF2SWF1SWF0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – SWFx XDMAC Channel x Software Flush Request

ValueDescription
0

No effect.

1

Requests a DMA transfer flush for channel x. This bit is only relevant when the transfer is source peripheral synchronized.