2.4.9.9 XDMAC Global Channel Disable Register

Name: XDMAC_GD
Offset: 0x20
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DI15DI14DI13DI12DI11DI10DI9DI8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 DI7DI6DI5DI4DI3DI2DI1DI0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – DIx XDMAC Channel x Disable

ValueDescription
0

This bit has no effect.

1

Disables channel x.