3.2.5.1 Hardware Interface

The following table details the connections to be applied between the EBI pins and the external devices for each memory controller.

Table 3-3. EBI Pins and External Static Device Connections
Signals:

EBI_

Pins of the Interfaced Device
8-bit
 Static Device2 x 8-bit
 Static Devices16-bit
 Static Device4 x 8-bit
 Static Devices2 x 16-bit
 Static Devices32-bit
 Static Device
ControllerSMC
D[7:0]D[7:0]D[7:0]D[7:0]D[7:0]D[7:0]D[7:0]
D[15:8]–D[15:8]D[15:8]D[15:8]D[15:8]D[15:8]
D[23:16]–––D[23:16]D[23:16]D[23:16]
D[31:24](1)–––D[31:24]D[31:24]D[31:24]
A0/NBS0A0–NLB–NLB(2)BE0
A1/NWR2/NBS2/DQM2A1A0A0WE(3)NLB(4)BE2
A[22:2](1)A[22:2]A[21:1]A[21:1]A[20:0]A[20:0]A[20:0]
A[23:25](1)A[23:25]A[22:24]A[22:24]A[21:23]A[21:23]A[21:23]
NCS0CSCSCSCSCSCS
NCS1/DDRSDCSCSCSCSCSCSCS
NCS2(1)CSCSCSCSCSCS
NCS3/NANDCSCSCSCSCSCSCS
NCS4(1)CSCSCSCSCSCS
NCS5(1)CSCSCSCSCSCS
NRDOEOEOEOEOEOE
NWR0/NWEWEWE(5)WEWE(3)WEWE
NWR1/NBS1–WE(5)NUBWE(3)NUB(2)BE1
NWR3/NBS3/DQM3–––WE(3)NUB(4)BE3
Note:
  1. D[31:24] and A20, A[25:23], NCS2, NCS4, NCS5 are multiplexed on PD[21:15].
  2. NBS0 and NBS1 enable respectively lower and upper bytes of the lower 16-bit word.
  3. NWRx enables corresponding byte x writes (x = 0, 1, 2 or 3).
  4. NBS2 and NBS3 enable respectively lower and upper bytes of the upper 16-bit word.
  5. NWR1 enables upper byte writes. NWR0 enables lower byte writes.
Table 3-4. EBI Pins and External Device Connections
Signals:

EBI_

Power supplyPins of the Interfaced Device
DDR2/LPDDRSDR/LPSDRNAND Flash
ControllerMPDDRCSDRAMCNFC
D[7:0]VDDIOMD[7:0]D[7:0]NFD[7:0](1)
D[15:8]VDDIOMD[15:8]D[15:8]–
D[23:16]VDDNF–D[23:16]NFD[7:0](1)
D[31:24]VDDNF–D[31:24]–
A0/NBS0VDDIOM–––
A1/NWR2/NBS2/DQM2VDDIOM–DQM2–
DQM[1:0]VDDIOMDQM[1:0]DQM[1:0]–
DQS[1:0]VDDIOMDQS[1:0]––
A[10:2]VDDIOMA[8:0]A[8:0]–
A11VDDIOMA9A9–
SDA10VDDIOMA10A10–
A12VDDIOM–––
A[14:13]VDDIOMA[12:11]A[12:11]–
A15VDDIOMA13A13–
A16/BA0VDDIOMBA0BA0–
A17/BA1VDDIOMBA1BA1–
A18/BA2VDDIOMBA2––
A19VDDIOM–––
A20VDDNF–––
A21/NANDALEVDDNF––ALE
A22/NANDCLEVDDNF––CLE
A[24:23]VDDNF–––
A25VDDNF–––
NCS0VDDIOM–––
NCS1/DDRSDCSVDDIOMDDRCSSDCS–
NCS2VDDNF–––
NCS3/NANDCSVDDNF––CE
NCS4VDDNF–––
NCS5VDDNF–––
NANDOEVDDNF––OE
NANDWEVDDNF––WE
NRDVDDIOM–––
NWR0/NWEVDDIOM–––
NWR1/NBS1VDDIOM–––
NWR3/NBS3/DQM3VDDNF–DQM3–
SDCKVDDIOMCKCK–
SDCK#VDDIOMCK#––
SDCKEVDDIOMCKECKE–
RASVDDIOMRASRAS–
CASVDDIOMCASCAS–
SDWEVDDIOMWEWE–
PxxVDDNF––CE
NWAITVDDNF––RDY
Note:
  1. The switch NFD0_ON_D16 is used to select the NAND Flash path on D0–D7 or D16–D23, depending on memory power supplies. This switch is located in the SFR_CCFG_EBICSA register in the Special Function Register.