4.17.6.9 PIO Input Filter Status Register

Name: PIO_IFSR
Offset: 0x0028
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Input Filter Status

ValueDescription
0

The input glitch filter is disabled on the I/O line.

1

The input glitch filter is enabled on the I/O line.