4.17.6.3 PIO Status Register

Reset values depend on the product implementation.
Name: PIO_PSR
Offset: 0x0008
Property: Read-only

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access RRRRRRRR 
Reset  
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access RRRRRRRR 
Reset  

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Status

ValueDescription
0 PIO is inactive on the corresponding I/O line (peripheral is active).
1 PIO is active on the corresponding I/O line (peripheral is inactive).