4.17.6.48 PIO I/O Slewrate Control Register

Name: PIO_SLEWR
Offset: 0x0110
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 SR31SR30SR29SR28SR27SR26SR25SR24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SR23SR22SR21SR20SR19SR18SR17SR16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SR15SR14SR13SR12SR11SR10SR9SR8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SR7SR6SR5SR4SR3SR2SR1SR0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – SRx Slewrate Control for IO line x

Refer to section “Electrical characteristics” for recommended usage of this bit.
ValueNameDescription
0 DISABLED No slewrate control
1 ENABLED Slewrate controlled