3.4.5.3 Find the Error Position
The output of the get_sigma() procedure is a polynomial stored in the smu[NB_ERROR+1][] table. The error position is the roots of that polynomial. The degree of this polynomial is very important information, as it gives the number of errors. The PMERRLOC module provides a hardware accelerator for this step.