4.11.6.7 PIT64B Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: Corresponding interrupt is not enabled.

1: Corresponding interrupt is enabled.

Name: PIT64B_IMR
Offset: 0x18
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    SECE  OVREPERIOD 
Access RRR 
Reset 000 

Bit 4 – SECE Safety and/or Security Report Interrupt Mask

Bit 1 – OVRE Overrun Error Interrupt Mask

Bit 0 – PERIOD Elapsed Timer Period Interrupt Mask