4.11.6.9 PIT64B Timer LSB Register

Name: PIT64B_TLSBR
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 LSBTIMER[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 LSBTIMER[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 LSBTIMER[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 LSBTIMER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – LSBTIMER[31:0] Current 32 LSB of the Timer

This field returns the 32 LSB of the current timer value.