4.11.6.2 PIT64B Mode Register
This register can only be written if the WPEN bit is cleared in the PIT64B Write Protection Mode Register.
When the timer is running, writing a value to this register has no effect. The value written is this register is loaded anytime before a START command is issued.
| Name: | PIT64B_MR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PRESCALER[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMOD | SGCLK | CONT | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bits 11:8 – PRESCALER[3:0] Prescaler Period
| Value | Description |
|---|---|
| 0 | A prescaler divider of 1 is used. |
| 1-15 | The 64-bit timer is incremented at each (PRESCALER+1)x selected period (see SGCLK). |
Bit 4 – SMOD Start Mode
| Value | Description |
|---|---|
| 0 |
Writing PIT64B_LSBPR does not start the timer period. |
| 1 |
Writing PIT64B_LSBPR starts the timer period. |
Bit 3 – SGCLK Generic Clock Selection Enable
| Value | Description |
|---|---|
| 0 | The prescaler is triggered at each rising edge of “Peripheral clock” and the timer is triggered. |
| 1 | GCLK clock is selected as clock source of the 8-bit prescaler. |
Bit 0 – CONT Continuous Mode
| Value | Description |
|---|---|
| 0 | A single period interrupt is generated from a START command. |
| 1 | Continuous periodic interrupts are generated after a single START command. |