3.8.6.11 OTPC Boot Addresses Register

Name: OTPC_BAR
Offset: 0x30
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 SBCADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 SBCADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BCADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BCADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:16 – SBCADDR[15:0] Secure Boot Configuration Address

This field represents the address of the “Secure Boot Configuration” special packet.

Bits 15:0 – BCADDR[15:0] Boot Configuration Address

This field represents the address of the “Boot Configuration” special packet.