3.8.6.15 OTPC Product UID x Register

Note: The reset value depends on the hardware configuration.
Name: OTPC_UIDxR
Offset: 0x60 + x*0x04 [x=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 UID[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 UID[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 UID[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 UID[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – UID[31:0] Unique Product ID

This field represents the unique product ID.